See datasheet for actual packaging/pinout drawings

LM5118-4-SWXEVM


LM5118 Wide Voltage Range Buck-Boost Controller Evaluation Module

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments LM5118-4-SWXEVM

The LM5118-4-SWXEVM evaluation module (EVM) provides the design engineer with a fully synchronous 4 switch buck-boost converter to evaluate the Texas Instruments LM5118 buck-boost controller IC. The EVM provides 12V output at up to 3A load current from a 6V to 60V input.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00