See datasheet for actual packaging/pinout drawings


Synchronous Boost Controller with Disconnection Switch Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments LM5121EVM

The LM5121EVM evaluation module (EVM) provides the design engineer with a fully functional synchronous boost converter to evaluate the Texas Instruments LM5121 synchronous boost controller IC including disconnection switch control. The EVM provides 12V output at up to 2A current from a 3.0V (5.7V for start-up) to 12V input. The EVM is designed to start up from a single power supply without any additional bias voltage.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00