LM5122EVM-1PH LM5122 Wide Vin Synchronous Boost Controller Evaluation Module angled board image

LM5122EVM-1PH

LM5122EVM-1PH Wide Vin Synchronous Boost Controller Evaluation Module

Pricing

Qty Price
+

Features for the LM5122EVM-1PH

  • 9V to 20V Input Range
  • 24V/4.5A output
  • 250kHz switching frequency
  • Selectable light load switching mode
  • Easy accessible test points

Description for the LM5122EVM-1PH

The LM5122EVM-1PH evaluation module (EVM) provides the design engineer with a fully functional synchronous boost converter to evaluate the Texas Instruments LM5122 synchronous boost controller IC. The EVM provides 24V output at up to 4.5A current from a 9V to 20V input. The EVM is designed to start up from a single power supply without any additional bias voltage.

Pricing

Qty Price
+