LM5122EVM-2PH LM5122EVM-2PH Wide Vin Synchronous Boost Controller Evaluation Module angled board image

LM5122EVM-2PH

LM5122EVM-2PH Wide Vin Synchronous Boost Controller Evaluation Module

Pricing

Qty Price
+

Features for the LM5122EVM-2PH

  • 9V to 20V Input Range
  • 28V/7.0A output
  • 250kHz switching frequency
  • Pulse Skipping at light load
  • Dual Phase Interleaved Operation

Description for the LM5122EVM-2PH

The LM5122EVM-2PH evaluation module (EVM) provides the design engineer with a fully functional dual phase synchronous boost converter to evaluate the Texas Instruments LM5122 synchronous boost controller IC. The EVM provides 28V output at up to 7A current from a 9V to 20V input. The EVM is designed to start up from a single power supply without any additional bias voltage.

Pricing

Qty Price
+