See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 24

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.47
10 - 24 $ 3.12
25 - 99 $ 2.92
100 - 249 $ 2.61
250 - 499 $ 2.44
500 - 749 $ 2.12
750 - 999 $ 1.84
1000 - 9999 $ 1.80
  View datasheet for LM5122ZPWPR View product folder for LM5122ZPWPR

Adjust your quantity during checkout

LM5122ZPWPR-3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

The LM5122 is a multi-phase capable synchronous boost controller intended for high-efficiency synchronous boost regulator applications. The control method is based upon peak-current-mode control. Current-mode control provides inherent line feed forward, cycle-by-cycle current limiting, and ease of loop compensation.

The switching frequency is programmable up to 1 MHz. Higher efficiency is achieved by two robust N-channel MOSFET gate drivers with adaptive dead-time control. A user-selectable diode-emulation mode also enables discontinuous-mode operation for improved efficiency at light load conditions.

An internal charge pump allows 100% duty cycle for high-side synchronous switch (bypass operation). A 180° phase shifted clock output enables easy multi-phase interleaved configuration. Additional features include thermal shutdown, frequency synchronization, hiccup-mode current limit, and adjustable line undervoltage lockout.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00