See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RWG | 40

Temp:

S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

LM5140QRWGTQ1


Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.21
10 - 24 $ 5.59
25 - 99 $ 5.22
100 - 249 $ 4.68
250 - 499 $ 4.37
500 - 749 $ 3.80
750 - 999 $ 3.29
1000 - 9999 $ 3.22

Adjust your quantity during checkout

Texas Instruments LM5140QRWGTQ1

The LM5140-Q1 is a dual synchronous buck controller intended for high voltage wide VIN step-down converter applications. The control method is based on current mode control. Current mode control provides inherent line feedforward, cycle-by-cycle current limiting, and easier loop compensation.

The LM5140-Q1 features adjustable slew rate control to simplify compliance with the CISPR and automotive EMI requirements. The LM5140-Q1 operates at selectable switching frequencies of 2.2 MHz or 440 kHz with the two controller channels switching 180°; out of phase. In light or no-load conditions, the LM5140-Q1 operates in skip cycle mode for improved low power efficiency. The LM5140-Q1 includes a high voltage bias regulator with automatic switchover to an external bias supply to improve efficiency and reduce input current. Additional features include frequency synchronization, cycle-by-cycle current limit, hiccup mode fault protection for sustained overloads, independent power good outputs, and independent enable inputs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00