See datasheet for actual packaging/pinout drawings


Dual Synchronous Buck Converter EVM

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments LM5140RWGEVM

The LM5140RWGEVM evaluation board provides a fully functional buck power supply, employing peak current mode control. The evaluation board provides two independent outputs, a 3.3V @ 6A and a 5.0V @ 5A. The nonomal input voltage range is 8V-18V, with an extended operating range of 3.8V to 42V.  The nominal switching frequency is 2.2 MHz.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00