See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGE | 24

Temp:

S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

LM5141QRGETQ1


Wide-Input 2.2MHz Low-Iq Synchronous Buck Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.45
10 - 24 $ 4.92
25 - 99 $ 4.52
100 - 249 $ 4.05
250 - 499 $ 3.74
500 - 749 $ 3.29
750 - 999 $ 2.91
1000 - 9999 $ 2.53

Adjust your quantity during checkout

Texas Instruments LM5141QRGETQ1

The LM5141-Q1 is a synchronous buck controller, intended for high voltage wide VIN step-down converter applications. The control method is peak current mode control. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting, and ease-of-loop compensation. The LM5141-Q1 features slew rate control to simplify the compliance with CISPR and automotive EMI requirements.

The LM5141-Q1 has two selectable switching frequencies: 2.2 MHz and 440 kHz. Gate drivers with slew rate Control that can be adjusted to reduce EMI.

In light or no-load conditions, the LM5141-Q1 operates in skip cycle mode for improved low power efficiency. The LM5141-Q1 has a high voltage bias regulator with automatic switch-over to an external bias to reduce the IQ current from VIN. Additional features include frequency synchronization, cycle-by-cycle current limit, hiccup mode fault protection for sustained overload, and power good output.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00