Features for the LM5141QRGEVM
- VIN 5.5V to 42V
- 5.0V @5A
- 2.2MHz operation to avoid the Aumotive AM Band
- Low Shutdown IQ 10µA
- Low Standby Current 35µA the output inregualtion, no-load
Description for the LM5141QRGEVM
The LM5141QRGEVM evaluation board provides a fully functional buck power supply, employing peak current mode control. The evaluation board provides a 5.0V @ 5A. The nonomal input voltage range is 8V-18V.