See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

LM5175EVM-LM5175EVM Wide Vin Single Inductor Buck-Boost Controller Evaluation Module

The LM5175EVM is a four-switch non-inverting buck-boost converter based on the LM5175 controller.  This converter is designed to operate with input voltage from 6V to 42V and provide a regulated 12V output for  load current up to 6A.  The high efficiency transition region control method of the LM5175 produces peak efficiency of 98.4% with an output voltage of 12V.  The switching frequency is set at 300kHz and can be synchronized by an external clock signal.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00