See datasheet for actual packaging/pinout drawings

Package | PIN:

RHF | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.87
10 - 24 $ 6.18
25 - 99 $ 5.77
100 - 249 $ 5.18
250 - 499 $ 4.83
500 - 749 $ 4.20
750 - 999 $ 3.64
1000 - 9999 $ 3.57
  View datasheet for LM5175RHFT View product folder for LM5175RHFT

Adjust your quantity during checkout

LM5175RHFT-42V Wide Vin 4-Switch Synchronous Buck-Boost Controller

The LM5175 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM5175 operates over a wide input voltage range of 3.5 V to 42 V (60 V maximum) to support a variety of applications.

The LM5175 employs current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM5175 features selectable Continuous Conduction Mode (CCM) or Discontinuous Conduction Mode (DCM) operation, optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00