LM5176EVM-HP LM5176 Wide-VIN Buck-Boost Controller Evaluation Module angled board image

LM5176EVM-HP

LM5176 Wide-VIN Buck-Boost Controller Evaluation Module

Pricing

Qty Price
+

Features for the LM5176EVM-HP

  • High power design
  • Wide input voltage range of 6V-36V
  • High efficiency, synchronous buck-boost conversion
  • 250 kHz switching frequency
  • Flexible design using standard 5mm x 6mm FETs

Description for the LM5176EVM-HP

The LM5176EVM-HP demonstrates a flexible high power buck-boost design using the LM5176 wide-vin buck-boost controller. The evaluation module is configured to operate from an input voltage range of 6V-36V and to provide a regulated 12-V output with up to 12A of load current.

Pricing

Qty Price
+