Features for the LM53600MAEVM
- Configurable to meet the user's need
- Compact design
Description for the LM53600MAEVM
LM53600MAEVM Demonstrates the capabilities of the LM53600MQDSX Automotive Integrated Buck regulator. It features all the input necessary to configure and operate the device. The EVM has an EMI filter on the back side. The user can choose to bypass that filter using the available posts close to the converter.