LM53600NAEVM LM53600-Q1 3.3V Output, 650mA Buck Regulator Evaluation Module With Spread Spectrum angled board image

LM53600NAEVM

LM53600-Q1 3.3V Output, 650mA Buck Regulator Evaluation Module With Spread Spectrum

Pricing

Qty Price
+

Features for the LM53600NAEVM

  • Configurable to meet  the user's need
  • Compact design

Description for the LM53600NAEVM

LM53600NAEVM demonstrates the capabilities of the LM53600NQDSX Automotive Integrated Buck regulator. It features all the input necessary to configure and operate the device. The EVM has an EMI filter on the back side. The user can choose to bypass that filter using the available posts close to the converter.

Pricing

Qty Price
+