Features for the LM53601MAEVM
- Configurable to meet the user's need
- Compact design
Description for the LM53601MAEVM
LM53601MAEVM Demonstrates the capabilities of the LM53601MQDSX Automotive Integrated Buck regulator. It features all the input necessary to configure and operate the device. The EVM has an EMI filter on the back side. The user can choose to bypass that filter using the available posts close to the converter.