See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DSX | 10

Temp:

S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

LM53601NQDSXTQ1


3.5V to 36V, 1A Synchronous 2.1MHz Step-Down Converter for Automotive Applications

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.67
10 - 24 $ 4.20
25 - 99 $ 3.91
100 - 249 $ 3.43
250 - 499 $ 3.22
500 - 749 $ 2.73
750 - 999 $ 2.31
1000 - 9999 $ 2.20

Adjust your quantity during checkout

Texas Instruments LM53601NQDSXTQ1

The LM53600-Q1 and LM53601-Q1 synchronous buck regulator devices are optimized for automotive applications, providing an output voltage of 5 V, 3.3 V, or an adjustable output. Load current up to 650 mA is supported by the LM53600-Q1, while the LM53601-Q1 supports up to 1000 mA. Advanced high-speed circuitry allows the LM53600-Q1 and LM53601-Q1 devices to regulate from an input of 18 V to an output of 3.3 V at a fixed frequency of 2.1 MHz. Innovative architecture allows the device to regulate a 3.3-V output from an input voltage of only 3.8 V. The input voltage range up to 36 V, with transient tolerance of up to 42 V, eases input surge protection design. An open drain reset output, with filtering and delayed release, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space. Seamless transitions between PWM and PFM modes, along with a quiescent current of only 23 µA, ensures high efficiency and superior transient response at all loads. Few external components are needed allowing the generation of compact PCB layout. While the LM53600-Q1 and LM53601-Q1 devices are Q1 rated, electrical characteristics are guaranteed across a junction temperature range of –40°C up to 150°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00