LM536033EVM Fixed Output 3.3V, 3A Buck Regulator Evaluation Module angled board image

LM536033EVM

Fixed Output 3.3V, 3A Buck Regulator Evaluation Module

Pricing

Qty Price
+

Features for the LM536033EVM

  • Configurable to meet  the user's need
  • Compact design

Description for the LM536033EVM

The LM536033EVM demonstrates the capabilities of the LM53603 Automotive Integrated Buck regulator. It features all the input necessary to configure and operate the device. The EVM has an EMI filter on the back side. The user can choose to bypass that filter using the available posts close to the converter.

Pricing

Qty Price
+