See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LM53603AEVM-LM53603-Q1 Adjustable Output, 3A Buck Regulator Evaluation Module (EVM)

The LM53603AEVM demonstrates the capabilities of the LM53603 Automotive Integrated Buck regulator. It features all the input necessary to configure and operate the device. The EVM has an EMI filter on the back side. The user can choose to bypass that filter using the available posts close to the converter.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00