See datasheet for actual packaging/pinout drawings

Package | PIN:

RNL | 22

Temp:

S (-40 to 150)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 4.99
10 - 24 $ 4.49
25 - 99 $ 4.19
100 - 249 $ 3.76
250 - 499 $ 3.51
500 - 749 $ 3.05
750 - 999 $ 2.64
1000 - 9999 $ 2.59
  View datasheet for LM53635AQRNLTQ1 View product folder for LM53635AQRNLTQ1

Adjust your quantity during checkout

LM53635AQRNLTQ1-2.5/3.5A, 36 V Synchronous, 2.1MHz, Automotive Step Down DC-DC Converter

The LM53625-Q1/LM53635-Q1 synchronous buck regulator is optimized for automotive applications, providing an output voltage of 5 V, 3.3 V, or an adjustable output. Advanced high-speed circuitry allows the LM53625-Q1/LM53635-Q1 to regulate from an input of 18 V to an output of 3.3 V at a fixed frequency of 2.1 MHz. Innovative architecture allows this device to regulate a 3.3-V output from an input voltage of only 3.55 V. All aspects of the LM53625-Q1/LM53635-Q1 are optimized for automotive and performance-driven industrial customers. An input voltage range up to 36 V, with transient tolerance up to 42 V, eases input surge protection design. The automotive-qualified Hotrod QFN package with wettable flanks reduces parasitic inductance and resistance while increasing efficiency, minimizing switch node ringing, and dramatically lowering electromagnetic interference (EMI). An open-drain reset output, with built-in filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes and low quiescent current (only 15 µA for the 3.3 V option) ensure high efficiency and superior transient responses at all loads.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00