See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LM53635LQEVM-LM53635L-Q1 3.5A 5.0V Fixed Output Wide Vin Synchronous 2.1MHz Automotive Step-Down Converter Evaluation Module

This EVM demonstrates the capabilities of the LM53635L automotive integrated buck converter. The EVM has an EMI filter on the back side that assists with noise reduction and Spread Spectrum build in. The user can choose to bypass that EMI filter using  VIN1/GND1 posts . The EVM operates from an 3.5V to 36V input (up to 42V transients) and provides a fixed 5.0V output at 3.5A continuous load.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00