See datasheet for actual packaging/pinout drawings

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.03
10 - 24 $ 0.92
25 - 99 $ 0.85
100 - 249 $ 0.73
250 - 499 $ 0.67
500 - 749 $ 0.55
750 - 999 $ 0.44
1000 - 9999 $ 0.39
  View datasheet for LM555CN/NOPB View product folder for LM555CN/NOPB

Adjust your quantity during checkout

LM555CN/NOPB-Highly Stable 555 Timer

The LM555 is a highly stable device for generating accurate time delays or oscillation. Additional terminals are provided for triggering or resetting if desired. In the time delay mode of operation, the time is precisely controlled by one external resistor and capacitor. For a stable operation as an oscillator, the free running frequency and duty cycle are accurately controlled with two external resistors and one capacitor. The circuit may be triggered and reset on falling waveforms, and the output circuit can source or sink up to 200 mA or drive TTL circuits.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00