LM5574EVAL 75V, 0.5A Step-Down Switching Regulator Evaluation Module top board image

LM5574EVAL

75V, 0.5A Step-Down Switching Regulator Evaluation Module

Pricing

Qty Price
+

Features for the LM5574EVAL

  • Integrated 75V, 750Wm N-Channel MOSFET
  • Ultra-wide input voltage range from 6V to 75V
  • Adjustable output voltage as low as 1.225V
  • 1.5% feedback reference accuracy
  • Operating frequency adjustable between 50kHz and 500kHz with single resistor
  • Master or slave frequency synchronization
  • Adjustable soft-start
  • Emulated current mode control architecture
  • Wide bandwidth error amplifier
  • Built-in protection
  • TSSOP-16 Package

 

Description for the LM5574EVAL

The LM5574 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM5574 regulator IC. The evaluation board provides a 5V output with a 0.5A current capability. The ultra-wide input voltage ranges from 7V to 75V. The design operates at 300kHz, a good compromise between conversion efficiency and solution size. The printed circuit board consists of 2 layers of 2 ounce copper on FR4 material with a thickness of 0.06 inches. This application note contains the evaluation board schematic, Bill-of-Materials (BOM) and a quick setup procedure. Refer to the LM5574 datasheet for complete circuit design information.

Pricing

Qty Price
+