See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.90
10 - 24 $ 5.31
25 - 99 $ 4.96
100 - 249 $ 4.45
250 - 499 $ 4.15
500 - 749 $ 3.61
750 - 999 $ 3.13
1000 - 9999 $ 3.06
  View datasheet for LM5575Q0MH/NOPB View product folder for LM5575Q0MH/NOPB

Adjust your quantity during checkout

LM5575Q0MH/NOPB-75V, 1.5A Step-Down Switching Regulator

The LM5575-Q1 is an easy-to-use SIMPLE SWITCHER® buck regulator which allows design engineers to design and optimize a robust power supply using a minimum set of components. Operating with an input voltage range of 6 - 75 V, the LM5575-Q1 delivers 1.5 A of continuous output current with an integrated 330-mΩ N-Channel MOSFET. The regulator utilizes an Emulated Current Mode architecture which provides inherent line regulation, tight load transient response, and ease-of-loop compensation without the usual limitation of low-duty cycles associated with current mode regulators. The operating frequency is adjustable from 50 kHz to 500 kHz to allow optimization of size and efficiency. To reduce EMI, a frequency synchronization pin allows multiple IC’s from the LM(2)557x devices to self-synchronize or to synchronize to an external clock. The LM5575-Q1 ensures robustness with cycle-by-cycle current limit, short-circuit protection, thermal shutdown, and remote shutdown. The device is available in a power enhanced TSSOP-16 package featuring an exposed die attach pad for thermal dissipation. The LM5575-Q1 is supported by the full suite of WEBENCH® On-Line design tools.

View datasheet
View product folder
Order SummaryEdit >
LMP7701MA/NOPB (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00