See datasheet for actual packaging/pinout drawings

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.25
10 - 24 $ 2.01
25 - 99 $ 1.86
100 - 249 $ 1.59
250 - 499 $ 1.47
500 - 749 $ 1.20
750 - 999 $ 0.96
1000 - 9999 $ 0.86
  View datasheet for LM567CN/NOPB View product folder for LM567CN/NOPB

Adjust your quantity during checkout

LM567CN/NOPB-Tone Decoder

The LM567 and LM567C are general purpose tone decoders designed to provide a saturated transistor switch to ground when an input signal is present within the passband. The circuit consists of an I and Q detector driven by a voltage controlled oscillator which determines the center frequency of the decoder. External components are used to independently set center frequency, bandwidth and output delay.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00