See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.72
10 - 24 $ 1.54
25 - 99 $ 1.43
100 - 249 $ 1.25
250 - 499 $ 1.15
500 - 749 $ 0.97
750 - 999 $ 0.79
1000 - 9999 $ 0.73
  View datasheet for LM56CIMM/NOPB View product folder for LM56CIMM/NOPB

Adjust your quantity during checkout

LM56CIMM/NOPB-Dual Output Resistor-Programmable Temperature Switch

The LM56 is a precision low power thermostat. Two stable temperature trip points (VT1 and VT2) are generated by dividing down the LM56 1.250V bandgap voltage reference using 3 external resistors. The LM56 has two digital outputs. OUT1 goes LOW when the temperature exceeds T1 and goes HIGH when the the temperature goes below (T1–THYST). Similarly, OUT2 goes LOW when the temperature exceeds T2 and goes HIGH when the temperature goes below (T2–THYST). THYST is an internally set 5°C typical hysteresis.

The LM56 is available in an 8-lead VSSOP surface mount package and an 8-lead SOIC.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00