Features for the LM57EVM
- 8 pin header brings all package pins out for ease of characterization and testing
- The board is user-friendly, and has access to the temp sensor output pins
- Allow to set 256 possible trip points by inserting two external axial resistors on the Rsense2A and Rsense2B socket
Description for the LM57EVM
The Texas Instruments LM57EVM evaluation module helps designers evaluate the operation and performance of the LM57 Resistor-Programmable Temperature Switch and Analog Temperature Sensor.