See datasheet for actual packaging/pinout drawings


Package | PIN:

PW | 8


S (-50 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)


Automotive Grade, ±0.7°C Temperature Sensor with Resistor-Programmable Temp Switch

TI Store Price:

1 - 9 $ 2.17
10 - 24 $ 1.87
25 - 99 $ 1.84
100 - 249 $ 1.50
250 - 499 $ 1.47
500 - 749 $ 1.24
750 - 999 $ 1.02
1000 - 9999 $ 0.85

Adjust your quantity during checkout

Texas Instruments LM57FEPWQ1

The LM57-Q1 device is a precision, dual-output, temperature switch with analog temperature sensor output for wide temperature applications such as automotive grade. The trip temperature (TTRIP) is selected from 256 possible values in the range of –40°C to 160°C. The VTEMP is a class AB analog voltage output that is proportional to temperature with a programmable negative temperature coefficient (NTC). Two external 1% resistors set the TTRIP and VTEMP slope. The digital and analog outputs enable protection and monitoring of system thermal events.

Built-in thermal hysteresis (THYST) prevents the digital outputs from oscillating. The TOVER and TOVER digital outputs will assert when the die temperature exceeds TTRIP and will de-assert when the temperature falls below a temperature equal to TTRIP minus THYST.

TOVER is active-high with a push-pull structure. TOVER is active-low with an open-drain structure. Tying TOVER to TRIP-TEST will latch the output after it trips. The output can be cleared by forcing TRIP-TEST low. Driving the TRIP-TEST high will assert the digital outputs. A processor can check the state of TOVER or TOVER , confirming they changed to an active state. This allows for in situ verification that the comparator and output circuitry are functional after system assembly. When TRIP-TEST is high, the trip-level reference voltage appears at the VTEMP pin. The system could then use this voltage to calculate the threshold of the LM57-Q1.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00