See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

P | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LM6132BIN/NOPB


Dual Low Power 10 MHz Rail-to-Rail I/O Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.00
10 - 24 $ 3.59
25 - 99 $ 3.38
100 - 249 $ 2.94
250 - 499 $ 2.75
500 - 749 $ 2.37
750 - 999 $ 2.02
1000 - 9999 $ 1.71

Adjust your quantity during checkout

Texas Instruments LM6132BIN/NOPB

The LM6132/34 provides new levels of speed vs. power performance in applications where low voltage supplies or power limitations previously made compromise necessary. With only 360 µA/amp supply current, the 10 MHz gain-bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life.

The LM6132/34 can be driven by voltages that exceed both power supply rails, thus eliminating concerns over exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages. The LM6132/34 can also drive large capacitive loads without oscillating.

Operating on supplies from 2.7 V to over 24 V, the LM6132/34 is excellent for a very wide range of applications, from battery operated systems with large bandwidth requirements to high speed instrumentation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00