The LM6132/34 provides new levels of speed vs. power performance in applications where
low voltage supplies or power limitations previously made compromise necessary. With only
360 µA/amp supply current, the 10 MHz gain-bandwidth of this device supports new portable
applications where higher power devices unacceptably drain battery life.
The LM6132/34 can be driven by voltages that exceed both power supply rails, thus
eliminating concerns over exceeding the common-mode voltage range. The rail-to-rail output swing
capability provides the maximum possible dynamic range at the output. This is particularly
important when operating on low supply voltages. The LM6132/34 can also drive large capacitive
loads without oscillating.
Operating on supplies from 2.7 V to over 24 V, the LM6132/34 is excellent for a very wide
range of applications, from battery operated systems with large bandwidth requirements to high
speed instrumentation.
View datasheet View product folder