See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.67
10 - 24 $ 6.90
25 - 99 $ 6.44
100 - 249 $ 5.78
250 - 499 $ 5.39
500 - 749 $ 4.69
750 - 999 $ 4.06
1000 - 9999 $ 3.98
  View datasheet for LM6144BIM/NOPB View product folder for LM6144BIM/NOPB

Adjust your quantity during checkout

LM6144BIM/NOPB-Quad High Speed/Low Power 17 MHz Rail-to-Rail I/O Operational Amplifier

Using patent pending new circuit topologies, the LM6142/LM6144 provides new levels of performance in applications where low voltage supplies or power limitations previously made compromise necessary. Operating on supplies of 1.8V to over 24V, the LM6142/LM6144 is an excellent choice for battery operated systems, portable instrumentation and others.

The greater than rail-to-rail input voltage range eliminates concern over exceeding the common-mode voltage range. The rail-to-rail output swing provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.

High gain-bandwidth with 650μA/Amplifier supply current opens new battery powered applications where previous higher power consumption reduced battery life to unacceptable levels. The ability to drive large capacitive loads without oscillating functionally removes this common problem.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00