Using patented circuit topologies, the LM6152/LM6154 provides new levels of speed vs.
power performance in applications where low voltage supplies or power limitations previously made
compromise necessary. With only 1.4 mA/amplifier supply current, the 75 MHz gain bandwidth of this
device supports new portable applications where higher power devices unacceptably drain battery
life. The slew rate of the devices increases with increasing input differential voltage, thus
allowing the device to handle capacitive loads while maintaining large signal amplitude.
The LM6152/LM6154 can be driven by voltages that exceed both power supply rails, thus
eliminating concerns about exceeding the common-mode voltage range. The rail-to-rail output swing
capability provides the maximum possible dynamic range at the output. This is particularly
important when operating on low supply voltages.
Operating on supplies from 2.7 V to over 24 V, the LM6152/LM6154 is excellent for a very
wide range of applications, from battery operated systems with large bandwidth requirements to high
speed instrumentation.
View datasheet View product folder