See datasheet for actual packaging/pinout drawings

Package | PIN:

P | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.47
10 - 24 $ 3.13
25 - 99 $ 2.91
100 - 249 $ 2.55
250 - 499 $ 2.39
500 - 749 $ 2.03
750 - 999 $ 1.71
1000 - 9999 $ 1.64
  View datasheet for LM6171BIN/NOPB View product folder for LM6171BIN/NOPB

Adjust your quantity during checkout

LM6171BIN/NOPB-High Speed Low Power Low Distortion Voltage Feedback Amplifier

The LM6171 is a high speed unity-gain stable voltage feedback amplifier. It offers a high slew rate of 3600V/μs and a unity-gain bandwidth of 100 MHz while consuming only 2.5 mA of supply current. The LM6171 has very impressive AC and DC performance which is a great benefit for high speed signal processing and video applications.

The ±15V power supplies allow for large signal swings and give greater dynamic range and signal-to-noise ratio. The LM6171 has high output current drive, low SFDR and THD, ideal for ADC/DAC systems. The LM6171 is specified for ±5V operation for portable applications.

The LM6171 is built on TI's advanced VIP III (Vertically Integrated PNP) complementary bipolar process.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00