See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LM6181IM-8/NOPB


100 mA, 100 MHz Current Feedback Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.70
10 - 24 $ 3.31
25 - 99 $ 2.98
100 - 249 $ 2.71
250 - 499 $ 2.45
500 - 749 $ 2.09
750 - 999 $ 1.79
1000 - 9999 $ 1.56

Adjust your quantity during checkout

Texas Instruments LM6181IM-8/NOPB

The LM6181 current-feedback amplifier offers an unparalleled combination of bandwidth, slew-rate, and output current. The amplifier can directly drive up to 100 pF capacitive loads without oscillating and a 10-V signal into a 50-Ω or 75-Ω back-terminated coax cable system over the full industrial temperature range. This represents a radical enhancement in output drive capability for an 8-pin PDIP high-speed amplifier making it ideal for video applications.

Built on TI’s advanced high-speed VIP II (Vertically Integrated PNP) process, the LM6181 employs current-feedback providing bandwidth that does not vary dramatically with gain; 100 MHz at AV = −1, 60 MHz at AV = −10. With a slew rate of 2000V/µs, 2nd harmonic distortion of −50 dBc at 10 MHz and settling time of 50 ns (0.1%) the LM6181 dynamic performance makes it ideal for data acquisition, high speed ATE, and precision pulse amplifier applications.

View datasheet
View product folder
Order SummaryEdit >
SM72295MA/NOPB (1)$0.00
UCC27211D (1)$0.00
UCC27517DBVR (1)$0.00
AMC1100DUBR (1)$0.00
LMV602MA/NOPB (1)$0.00
TMS320F28027DAS (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00