See datasheet for actual packaging/pinout drawings

Package | PIN:

DBZ | 3

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.16
10 - 24 $ 1.03
25 - 99 $ 0.96
100 - 249 $ 0.82
250 - 499 $ 0.76
500 - 749 $ 0.62
750 - 999 $ 0.49
1000 - 9999 $ 0.44
  View datasheet for LM61BIM3/NOPB View product folder for LM61BIM3/NOPB

Adjust your quantity during checkout

LM61BIM3/NOPB-±2°C Analog Output Temperature Sensor with TO-92 Option

The LM61 device is a precision, integrated-circuit temperature sensor that can sense a –30°C to 100°C temperature range while operating from a single 2.7-V supply. The output voltage of the LM61 is linearly proportional to temperature (10 mV/°C) and has a DC offset of 600 mV. The offset allows reading negative temperatures without the need for a negative supply. The nominal output voltage of the LM61 ranges from 300 mV to 1600 mV for a –30°C to 100°C temperature range. The LM61 is calibrated to provide accuracies of ±2°C at room temperature and ±3°C over the full –25°C to 85°C temperature range.

The linear output of the LM61, 600-mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading negative temperatures is required. Because the quiescent current is less than 125 µA, self-heating is limited to a very low 0.2°C in still air. Shutdown capability for the LM61 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00