See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LM629N-6/NOPB


Precision Motion Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 47.62
10 - 24 $ 44.05
25 - 99 $ 40.48
100 - 249 $ 37.62
250 - 499 $ 34.53
500 - 749 $ 31.91
750 - 999 $ 29.53
1000 - 9999 $ 27.06

Adjust your quantity during checkout

Texas Instruments LM629N-6/NOPB

The LM628/LM629 are dedicated motion-control processors designed for use with a variety of DC and brushless DC servo motors, and other servomechanisms which provide a quadrature incremental position feedback signal. The parts perform the intensive, real-time computational tasks required for high performance digital motion control. The host control software interface is facilitated by a high-level command set. The LM628 has an 8-bit output which can drive either an 8-bit or a 12-bit DAC. The components required to build a servo system are reduced to the DC motor/actuator, an incremental encoder, a DAC, a power amplifier, and the LM628. An LM629-based system is similar, except that it provides an 8-bit PWM output for directly driving H-switches. The parts are fabricated in NMOS and packaged in a 28-pin dual in-line package or a SOIC-24 package (LM629 only). Both 6 MHz and 8 MHz maximum frequency versions are available with the suffixes -6 and -8, respectively, used to designate the versions. They incorporate an SDA core processor and cells designed by SDA.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00