See datasheet for actual packaging/pinout drawings

Package | PIN:

NDH | 5

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.18
10 - 24 $ 4.67
25 - 99 $ 4.35
100 - 249 $ 3.81
250 - 499 $ 3.57
500 - 749 $ 3.03
750 - 999 $ 2.56
1000 - 9999 $ 2.44
  View datasheet for LM675T/NOPB View product folder for LM675T/NOPB

Adjust your quantity during checkout

LM675T/NOPB-Power Operational Amplifier

The LM675 is a monolithic power operational amplifier featuring wide bandwidth and low input offset voltage, making it equally suitable for AC and DC applications.

The LM675 is capable of delivering output currents in excess of 3 amps, operating at supply voltages of up to 60V. The device overload protection consists of both internal current limiting and thermal shutdown. The amplifier is also internally compensated for gains of 10 or greater.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00