LM73605EVM-5V-400K LM73605 Synchronous Step-Down Converter Evaluation Module top board image

LM73605EVM-5V-400K

LM73605 Synchronous Step-Down Converter Evaluation Module

Pricing

Qty Price
+

Features for the LM73605EVM-5V-400K

  • High Efficiency at light loads and heavy loads
  • Synchronous Rectification
  • Wide-Input Voltage Range
  • Auto mode or FPWM mode
  • Frequency Synchronization
  • Low Quiescent Current

Description for the LM73605EVM-5V-400K

The LM73605EVM-5V-400K evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM73605 synchronous step-down voltage converter. The EVM operates from 6V to 36V input and provides a 5V output voltage with 5A maximum load current.

Pricing

Qty Price
+