See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RNP | 30

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM73605QRNPTQ1


Automotive Qualified 3.5V to 36V, 5A Synchronous Step-Down Voltage Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.17
10 - 24 $ 6.47
25 - 99 $ 5.94
100 - 249 $ 5.33
250 - 499 $ 4.92
500 - 749 $ 4.33
750 - 999 $ 3.83
1000 - 9999 $ 3.33

Adjust your quantity during checkout

Texas Instruments LM73605QRNPTQ1

The LM73605-Q1/LM73606-Q1 family of devices are easy-to-use synchronous step-down DC-DC converters capable of driving up to 5 A (LM73605-Q1) or 6 A (LM73606-Q1) of load current from a supply voltage ranging from 3.5 V to 36 V. The LM73605-Q1/LM73606-Q1 provide exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization to an external clock, FPWM option, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency over the entire load range. The family requires few external components and has a pinout designed for simple PCB layout with optimal EMI and thermal performance. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limiting, and hiccup short-circuit protection. The LM73605-Q1 and LM73606-Q1 devices are pin-to-pin compatible for easy current scaling.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00