See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LM73606EVM-5V-400K-LM73606 Synchronous Step-Down Converter Evaluation Module

The LM73606EVM-5V-400K evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM73606 synchronous step-down voltage converter. The EVM operates from 6V to 36V input and provides a 5V output voltage with 6A maximum load current.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00