See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

LM741CN/NOPB


Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.79
10 - 24 $ 0.67
25 - 99 $ 0.64
100 - 249 $ 0.42
250 - 499 $ 0.42
500 - 749 $ 0.39
750 - 999 $ 0.29
1000 - 9999 $ 0.22

Adjust your quantity during checkout

Texas Instruments LM741CN/NOPB

The LM741 series are general-purpose operational amplifiers which feature improved performance over industry standards like the LM709. They are direct, plug-in replacements for the 709C, LM201, MC1439, and 748 in most applications.

The amplifiers offer many features which make their application nearly foolproof: overload protection on the input and output, no latch-up when the common-mode range is exceeded, as well as freedom from oscillations.

The LM741C is identical to the LM741 and LM741A except that the LM741C has their performance ensured over a 0°C to +70°C temperature range, instead of −55°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00