See datasheet for actual packaging/pinout drawings

Package | PIN:

LMC | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.39
10 - 24 $ 7.54
25 - 99 $ 7.05
100 - 249 $ 6.32
250 - 499 $ 5.90
500 - 749 $ 5.13
750 - 999 $ 4.44
1000 - 9999 $ 4.35
  View datasheet for LM741H/NOPB View product folder for LM741H/NOPB

Adjust your quantity during checkout

LM741H/NOPB-Operational Amplifier

The LM741-MIL is a general-purpose operational amplifier which features improved performance over industry standards such as the LM709. It is a direct, plug-in replacement for the 709C, LM201, MC1439, and 748 in most applications.

The amplifier offers many features which make applications nearly foolproof such as overload protection on the input and output, no latch-up when the common-mode range is exceeded, and freedom from oscillations.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00