Features for the LM74700EVM
- Reverse battery protection
- Very low shutdown current
- Meets sutomotive ISO 7637-2 standard
- Fast response to reverse current blocking
Description for the LM74700EVM
The LM74700EVM helps designers evaluate the operation and performance of the LM74700-Q1 smart diode controller. This evaluation module demonstrates how an N-channel power MOSFET can emulate a very-low forward voltage diode with low IQ and low-leakage current flowing through the IC.