See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RNP | 30

Temp:

S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

LM76002QRNPTQ1


3.5V to 60V 3.5A/2.5A Synchronous Voltage Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.41
10 - 24 $ 5.76
25 - 99 $ 5.38
100 - 249 $ 4.83
250 - 499 $ 4.51
500 - 749 $ 3.92
750 - 999 $ 3.39
1000 - 9999 $ 3.33

Adjust your quantity during checkout

Texas Instruments LM76002QRNPTQ1

The LM76002-Q1/LM76003-Q1 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 2.5 A (LM76002-Q1) or 3.5 A (LM76003-Q1) of load current from an input up to 60 V. The LM76002-Q1/LM76003-Q1 provides exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization, FPWM option, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency. This device requires few external components and has a pinout designed for simple PCB layout with best-in-class EMI (CISPR25) and thermal performance. Protection features include input undervoltage lockout, thermal shutdown, cycle-by-cycle current limit, and short-circuit protection. The LM76002-Q1/ LM76003-Q1 device is available in the WQFN 30-pin leadless package with wettable flanks.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00