See datasheet for actual packaging/pinout drawings

Package | PIN:

RNP | 30

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.54
10 - 24 $ 4.98
25 - 99 $ 4.66
100 - 249 $ 4.18
250 - 499 $ 3.90
500 - 749 $ 3.39
750 - 999 $ 2.94
1000 - 9999 $ 2.88
  View datasheet for LM76002RNPT View product folder for LM76002RNPT

Adjust your quantity during checkout

LM76002RNPT-3.5V to 60V, 2.5A Synchronous Step-Down Voltage Converter

The LM76002/LM76003 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 2.5 A (LM76002) or 3.5 A (LM76003) of load current from an input up to 60 V. The LM76002/LM76003 provides exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization, FPWM option, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency. This device requires few external components and has a pinout designed for simple PCB layout with best-in-class EMI (CISPR22) and thermal performance. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and short-circuit protection. The LM76002/LM76003 device is available in the WQFN
30-pin leadless package with wettable flanks.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00