See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NDP | 3

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM78M05CDT/NOPB


Series 3-Terminal 500-mA Positive Voltage Regulators

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.45
10 - 24 $ 1.30
25 - 99 $ 1.20
100 - 249 $ 1.03
250 - 499 $ 0.95
500 - 749 $ 0.77
750 - 999 $ 0.62
1000 - 9999 $ 0.55

Adjust your quantity during checkout

Texas Instruments LM78M05CDT/NOPB

The LM341 and LM78M05 three-pin positive voltage regulators employ built-in current limiting, thermal shutdown, and safe-operating area protection, which makes them virtually immune to damage from output overloads.

With adequate heat sinking, they can deliver in excess of 0.5-A output current. Typical applications would include local (on-card) regulators which can eliminate the noise and degraded performance associated with single-point regulation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00