See datasheet for actual packaging/pinout drawings

Package | PIN:

NDT | 3

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 15.45
10 - 24 $ 13.90
25 - 99 $ 12.98
100 - 249 $ 11.64
250 - 499 $ 10.87
500 - 749 $ 9.46
750 - 999 $ 8.19
1000 - 9999 $ 8.02
  View datasheet for LM78M05CH View product folder for LM78M05CH

Adjust your quantity during checkout

LM78M05CH-500 mA 5V Fixed Output Linear Regulator / LDO

The LM78M05-MIL three-pin positive voltage regulator employs built-in current limiting, thermal shutdown, and safe-operating area protection, which makes them virtually immune to damage from output overloads.

With adequate heat sinking, they can deliver in excess of 0.5-A output current. Typical applications would include local (on-card) regulators which can eliminate the noise and degraded performance associated with single-point regulation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00