See datasheet for actual packaging/pinout drawings

Package | PIN:

NDE | 3

Temp:

S (0 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.42
10 - 24 $ 1.27
25 - 99 $ 1.17
100 - 249 $ 1.00
250 - 499 $ 0.93
500 - 749 $ 0.76
750 - 999 $ 0.60
1000 - 9999 $ 0.54
  View datasheet for LM7915CT/NOPB View product folder for LM7915CT/NOPB

Adjust your quantity during checkout

LM7915CT/NOPB-3-Terminal, 1.5A Negative Voltage Regulators

The LM79XX series of 3-terminal regulators is available with fixed output voltages of −5V, −12V, and −15V. These devices need only one external component—a compensation capacitor at the output. The LM79XX series is packaged in the TO-220 power package and is capable of supplying 1.5A of output current.

These regulators employ internal current limiting safe area protection and thermal shutdown for protection against virtually all overload conditions.

Low ground pin current of the LM79XX series allows output voltage to be easily boosted above the preset value with a resistor divider. The low quiescent current drain of these devices with a specified maximum change with line and load ensures good regulation in the voltage boosted mode.

For applications requiring other voltages, see LM137 datasheet.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00