See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZR | 6

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

LM79L05ACTL/NOPB


Series 3-Terminal Negative Regulators

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.78
10 - 24 $ 0.69
25 - 99 $ 0.64
100 - 249 $ 0.55
250 - 499 $ 0.51
500 - 749 $ 0.41
750 - 999 $ 0.33
1000 - 9999 $ 0.30

Adjust your quantity during checkout

Texas Instruments LM79L05ACTL/NOPB

The LM79LXXAC series of 3-terminal negative voltage regulators features fixed output voltages of −5V, −12V, and −15V with output current capabilities in excess of 100mA. These devices were designed using the latest computer techniques for optimizing the packaged IC thermal/electrical performance. The LM79LXXAC series, when combined with a minimum output capacitor of 0.1μF, exhibits an excellent transient response, a maximum line regulation of 0.07% VO/V, and a maximum load regulation of 0.01% VO/mA.

The LM79LXXAC series also includes, as self-protection circuitry: safe operating area circuitry for output transistor power dissipation limiting, a temperature independent short circuit current limit for peak output current limiting, and a thermal shutdown circuit to prevent excessive junction temperature. Although designed primarily as fixed voltage regulators, these devices may be combined with simple external circuitry for boosted and/or adjustable voltages and currents. The LM79LXXAC series is available in the 3-lead TO package, the 8-lead SOIC package, and the 6-Bump DSBGA package.

For output voltages other than the pre-set -5V, -12V and -15V, the LM137L series provides an adjustable output voltage range from -1.2V to -47V.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00