See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBZ | 3

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

LM810M3-4.63/NOPB


3-Pin Microprocessor Reset Circuits

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.72
10 - 24 $ 0.64
25 - 99 $ 0.58
100 - 249 $ 0.49
250 - 499 $ 0.45
500 - 749 $ 0.35
750 - 999 $ 0.27
1000 - 9999 $ 0.23

Adjust your quantity during checkout

Texas Instruments LM810M3-4.63/NOPB

The LM809 and LM810 microprocessors supervisory circuits can be used to monitor the power supplies in microprocessor and digital systems. They provide a reset to the microprocessor during power-up, power-down and brown-out conditions.

The function of the LM809 and LM810 are to monitor the VCC supply voltage, and assert a reset signal whenever this voltage declines below the factory-programmed reset threshold. The reset signal remains asserted for 240 ms after VCC rises above the threshold. The LM809 has an active-low RESET output, while the LM810 has an active-high RESET output.

Seven standard reset voltage options are available, suitable for monitoring 5-V, 3.3-V, and 3-V supply voltages.

With a low supply current of only 15 µA, the LM809 and LM810 are ideal for use in portable equipment.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00