See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NYC | 49

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LM8333GGR8/NOPB


Mobile I/O Companion Supporting Key-Scan, I/O Expansion, PWM, and ACCESS.bus Host Interface

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.83
10 - 24 $ 2.53
25 - 99 $ 2.27
100 - 249 $ 2.07
250 - 499 $ 1.87
500 - 749 $ 1.60
750 - 999 $ 1.36
1000 - 9999 $ 1.18

Adjust your quantity during checkout

Texas Instruments LM8333GGR8/NOPB

The LM8333 Mobile I/O Companion offloads the burden of keyboard scanning from the host, while providing extremely low power consumption in both operational and standby modes. It supports keypad matrices up to 8 × 8 in size (plus another 8 special-function keys), for portable applications such as cellphones, PDAs, games, and other handheld applications.

Key press and release events are encoded into a byte format and loaded into a FIFO buffer for retrieval by the host processor. An interrupt output (IRQ) is used to signal events such as keypad activity, a state change on either of two interrupt-capable general-purpose I/O pins, or an error condition. Interrupt and error codes are available to the host by reading dedicated registers.

Four general-purpose I/O pins are available, two of which have interrupt capability. A pulse-width modulated output based on a host-programmable internal timer is also available, which can be used as a general-purpose output if the PWM function is not required.

To minimize power, the LM8333 automatically enters a low-power standby mode when there is no keypad, I/O, or host activity.

The device is packaged in a 32–pin WQFN and a
49-pin csBGA. Both are chip-scale packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00